Compact cylinder ADN-S-10-5-I-F1A
8142518
GTIN: 4052568570460
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
5 mm
Cushioning
No cushioning



