Compact cylinder ADN-S-50-40-I-P-A-F1A

8142904

GTIN: 4052568571689

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends