Push-in fitting NPQE-DK-G14-Q12-F1A-P10

8144606

GTIN: 4052568581213

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
7 mm