Connecting cable NEBL-M8W4-E-0.3-N-M8W4

8146577

GTIN: 4052568572433

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connector system
M8x1, A-coded, to EN 61076-2-104
Electrical connection 2, connection type
Plug
Electrical connection 2, connector system
M8x1, A-coded to EN 61076-2-104
Cable length
0.3 m