Servo drive CMMT-AS-C2-11A-P3-MP-S3

8151393

GTIN: 4052568781613

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current, load supply
2 A
Nominal operating voltage AC
400 V
Phases of nominal operating voltage
3 Phase ~
Controller nominal output
800 VA