Servo drive CMMT-AS-C12-11A-P3-MP-S3

8151397

GTIN: 4052568781651

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current, load supply
15 A
Nominal operating voltage AC
400 V
Phases of nominal operating voltage
3 Phase ~
Controller nominal output
6000 VA