Servo drive CMMT-AS-C18-11A-P3-MP-S1

8157801

GTIN: 4052568636210

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current, load supply
22 A
Nominal operating voltage AC
400 V
Phases of nominal operating voltage
3 Phase ~
Controller nominal output
9000 VA