Solenoid valve VUVG-L10-T32H-AT-M7-1H2L-F1A

8164346

GTIN: 4052568612061

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2-way, open/closed, monostable
Standard nominal flow rate (standardised to DIN 1343)
170 l/min
pneumatic working port
M7
Type of actuation
Electrical