Plastic tubing PUN-H-SF-22X4,3-SW-25

8167914

GTIN: 4052568623616

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
22 mm
Inside diameter
13.4 mm
Temperature-dependent operating pressure
-0.95 bar - 13 bar
Ambient temperature
-35 °C - 80 °C