Soft-start valve MS6-EDE-1/2-V24-F1A-B

8176513

GTIN: 4052568625498

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
5000 l/min
Operating pressure
3 bar - 7 bar
Type of actuation
Electrical