Connecting cable NEBM-L15G24-ES-5-LE24

8178803

GTIN: 4052568633387

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
4x socket
Electrical connection 1, connector system
Connection pattern L15
Electrical connection 2, connection type
4x cable
Electrical connection 2, connector system
Open end
Cable length
5 m