Motor cable NEBM-L10G14-EH-10-Q7N-LE12

8181673

GTIN: 4052568640606

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection 1, connection type
Hybrid socket
Electrical connection 1, connector system
Connection pattern L10
Electrical connection 2, connection type
Cable
Electrical connection 2, connector system
Open end
Cable length
10 m