Proportional-pressure regulator VEAB-B-26-D9-F-LK-1R1

8191412

GTIN: 4052568684204

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional-pressure regulator, closed
Pneumatic connection, port 1
Flange
Electrical connection
M8x1 - Plug - To EN 60947-5-2
Standard nominal flow rate (standardised to DIN 1343)
20 l/min
Standard nominal flow rate 2-3
20 l/min