Suction cup with connection VAS-40-1/4-NBR-F1A

8204304

GTIN: 4052568658434

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Effective suction diameter
32 mm
Suction cup shape
Round, flat
Material suction cup
NBR