Control block VOFT-L14-T62-MZS-G18-1M8RL-2APC

8219318

GTIN: 4052568903060

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
pneumatic working port
G1/8
Operating voltage
24 V DC
Design
Piston gate valve
Type of reset
Mechanical spring
Degree of protection
IP65