Service unit MSB4-1/4-FRC:J91PAGNM1-WP
8229575
GTIN: 4052568784218
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
850 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm


