Filter regulator MS4-LFR-1/4-D7-C-R-M-AD13-AS-WR

8229740

GTIN: 4052568784287

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pressure regulation range
0.5 bar - 10 bar
Grade of filtration
5 µm