Service unit MSB4-1/8-FRC:J91PAGNM1-WP
8229815
GTIN: 4052568784409
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/8
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm


