Service unit MSB6-1/2-FRC:J91PAGNM1-WP
8229817
GTIN: 4052568784423
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3700 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm


