Filter regulator MS4-LFR-AGC-D7-C-R-V

8232863

GTIN: 4052568778118

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
1200 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm