Semi-rotary drive DFPD-60-RP-90-RS55-F04-11
8245285
GTIN: 4052568827779
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
40.4 Nm
Swivel angle
90 deg
Flange hole pattern
F04
Shaft connection
T11




