- Positioning
Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.
- - Schematic Solution Eplan Project
The App “Schematic Solution” creates a complete Eplan Project depending on the individual configuration of a complex product, like a valve terminal or a handling system, in only a few minutes! Save time and gain certainty: Download the complete Eplan Project for your individual Festo product.
-