15 Items

Sort: Position
  • Position
  • Product Name
  • Price
  1. Selectable pressure level (ECO)
    Compatibility
    Festo Motion Terminal
    Selectable pressure level (ECO)

    Save energy by setting several pressure levels. Simply set the pressure for the selected movements to a reduced level. Additionally, you can control the speed with the flow control valve setting.

    See all details

    -
  2. CPX-E-CEC Motion & Robotic - PTP License

    The software license Motion & Robotik for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.

    See all details

    -
  3. CPX-E-CEC Motion & Robotic - CP License

    The software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.

    See all details

    -
  4. Flow Control
    Compatibility
    Festo Motion Terminal
    Flow Control

    Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.

    See all details

    -
  5. Festo Positioning CNC Robotics (FPosCR)

    With our FPosCR application software library, different motion and robotics solutions can be created quickly and safely.

    See all details

    -
  6. Proportional pressure regulation
    Compatibility
    Festo Motion Terminal
    Proportional pressure regulation

    Save space and hardware costs by combining the functions of two individual and independent proportional pressure regulators in just one valve, including with vacuum!

    See all details

    -
  7. Model-based proportional pressure regulation
    Compatibility
    Festo Motion Terminal
    Model-based proportional pressure regulation

    With model-based regulation, there is no need for external sensors. By storing fewer boundary parameters for the system, such as tube length, tube diameter and cylinder size, the anticipatory control system ensures maximum accuracy, as the app can compensate for a drop in pressure and volume using the control technology.

    See all details

    -
  8. Soft Stop
    Compatibility
    Festo Motion Terminal
    Soft Stop

    Shorten your cycle times by up to 70%! With "Soft Stop", you can implement highly dynamic yet gentle positioning motion without wear-prone shock absorbers. This reduces maintenance times, increases the service life of your system and thus enhances your productivity.

    See all details

    -
  9. Leakage diagnostics
    Compatibility
    Festo Motion Terminal
    Leakage diagnostics

    Fewer system downtimes and faster fault detection due to preventive maintenance. Separate diagnostic cycles and specific threshold values enable you to detect and localize individual leaks in the application operated by the Festo Motion Terminal.

    See all details

    -
  10. Start package
    Compatibility
    Festo Motion Terminal
    Start package

    The starter package covers various motion apps for different applications. The starter package light contains the most important pneumatic basic functions and is intended for Festo Motion Terminals without input modules.

    See all details

    -
  11. Directional control valve functions
    Compatibility
    Festo Motion Terminal
    Directional control valve functions

    Maximum flexibility for special purpose machines as well as for handling systems in series production. You can modify standard directional control valve functions such as 4/2, 4/3 and 3/2 at any time and as often as necessary, even during operation. This enables you to respond to a large number of requirements at the touch of a button.

    See all details

    -
  12. ECO drive
    Compatibility
    Festo Motion Terminal
    ECO drive

    Reduce costs by operating your actuator with the minimum pressure necessary for the load. This eliminates the rise in pressure in the drive chamber at the end of the movement. This allows energy savings of up to 70%. With a single DSBC32-100 with a 2 kg load, this amounts to a saving of approx. $100 a year.

    See all details

    -
  13. Presetting of travel time
    Compatibility
    Festo Motion Terminal
    Presetting of travel time

    For quick and easy commissioning and stable operation, all you have to do is enter the travel time for the advancing and retracting motions. The travel time is taught in by adapting the exhaust air flow control function and is then maintained. The system automatically adjusts the values in the case of influences such as increased friction due to wear.

    See all details

    -
  14. Positioning Basic Library
    Compatibility
    Compact Handling System
    Positioning Basic Library

    The Festo Positioning Basic Library provides basic functions for commissioning and positioning Festo handling systems. Download

    See all details

    -
  15. Positioning
    Compatibility
    Festo Motion Terminal
    Positioning

    Position freely over the entire working stroke and control the cylinder movement using limit values for the speed, acceleration and jerk parameters. Gentle positioning is possible by specifying the limit values. For selected series up to strokes of 300 mm.

    See all details

    -