The store will not work correctly in the case when cookies are disabled.
Festo uses cookies to improve performance, optimise functionality, analyse access and personalise content and displays. You can disable the use of cookies at any time. For more information, please see our Data Protection Policy and Cookie Policy.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Maximum flexibility for special purpose machines as well as for handling systems in series production. You can modify standard directional control valve functions such as 4/2, 4/3 and 3/2 at any time and as often as necessary, even during operation. This enables you to respond to a large number of requirements at the touch of a button.
Description
The function can be assigned easily and conveniently via the PC or the machine's control system. You can change the standard directional control valve functions, e.g. 4/2, 4/3, 3/2 etc., at any time and as often as you want. This means that just one valve terminal gives you all the flexibility you need.