Flow sensors measure the flow rate of liquid or gaseous media. They are used to monitor the volume or mass flow rate of a medium through a control system. By observing the flow rate, simple diagnostic and condition monitoring tasks can be carried out; after all, a change in the flow rate is often an indication that problems are likely to occur. Simple transmitters, so-called flow transmitters, output the physical measured variable as an electrical signal. The majority of flow sensors offer digital switching outputs or even digital and analogue outputs.
Flow sensors are ideal for flow measurement in the following applications:
Extremely communicative: all measurement data is transmitted to the controller via the IO-Link® communication interface. The benefits to you: data storage, remote parameterisation and reduced wiring. PNP or NPN? NO or NC? 0 ... 10 V, 1 ... 5 V or 4 ... 20 mA? The SFAB can do everything in one device. The electrical outputs can be switched between PNP and NPN using software. This also facilitates warehousing, reduces costs and provides more flexibility. For fast and reliable commissioning, all settings made on one sensor can be replicated, i.e. they can be transferred to other identical sensors within seconds. This process is much less prone to errors than manual commissioning.
Easy to operate: the new design with larger pushbuttons, intuitive menu navigation and a clear display enables reliable and straightforward operation. The SFAB reliably measures flow rate and volume and records the temperature. Energy consumption can be optimised because you can, for instance, quickly detect a leakage. It is reliable even when a higher protection class and precision are required, for example for paint spray guns in the automotive industry. And its ability to detect the temperature allows you to control and stabilise processes. As deviating temperatures can indicate a components is defective, for example.
The SFAH monitors the flow rate of compressed air and non-corrosive gases. Many industry sectors will appreciate the flexibility it offers in terms of its compact design, numerous installation options and space-saving adjustable QS elbow connections. The bypass construction of the SFAH means that it is less susceptible to particles and moisture. The flow rate value is transmitted to the connected controller as a switching signal, an analogue signal or via IO-Link®.
Wide application area with 8 flow rate ranges from 0.002 l/min ... 200 l/min mean the highly precise SFAH is very flexible. Whether used for process monitoring, feedback when handling small parts, consumption monitoring, leak tests, forming gas monitoring or object monitoring via air gap measurement, the SFAH handles all tasks with ease.
Quick installation, simple operation: The SFAH does not require any laminar flow inlets. The QS plug-in connections and the L1 and M8 plugs ensure that the SFAH can be put into operation quickly. Navigating through the menus on the clear display is highly intuitive and users can configure the colour scheme of the entire display.
高流量、紧凑 - 而且启动快!独特之处:在 1 % 处即迅速启动,动态性超高。从 10 - 1000 l/min 至 150 - 15000 l/min:自下而上的纯储备。SFAM-62 和 SFAM-90 模块化流量传感器既可作为独立设备使用,也可以与 MS 系列的维护设备出色结合。
安全、便捷:SFAM 可提供带有阈值的绝对流量信息。虽然测量范围超大,但结果却很精确。该系列流量传感器配有高对比度的显示屏,方便您设置切换点。可调节:DIN 1343、ISO 2533 和 ISO 6358 标准。因此无需换算流速。
右边还是左边?单向流量传感器的流体流是可选择的:从左向右,或从右向左。安装灵活:SFAM 采用紧凑型设计,始终符合空间要求。该系列流量传感器可轻松与 MS6/MS9 气源处理装置组合,由于采用创新型连接技术,因此可以省去额外的安装工作。
监测冷却回路的理想选择,如汽车行业的焊枪或半导体和电子行业的前端应用:SFAW 流量传感器测量可在 1.8 - 32 l/min 和 5 - 100 l/min 的测量范围内测量水的流量、耗气量和温度。
无论是垂直还是水平安装,传感器外壳和显示器都可以旋转并轻松对齐,包括在安装后!
操作便捷:该系列产品配有清晰易认的蓝/白/红三色大 LCD 显示屏,可立即识别流量是否正常。它还可以通过示教或清晰的 3 键菜单功能快速投入运行。
结构坚固耐用:它采用 IP65 设计,可在恶劣的环境中使用。
除了流量传感器,我们还开发有流量变送器 SFTE。它非常适合用于监测压缩空气和非腐蚀性气体。为了记录流量,它会将非线性传感器信号作为模拟量电压信号进行输出。