Flow sensor SFAH

The highly flexible SFAH monitors the flow rate of compressed air and non-corrosive gases. Its compact design (20 x 58 mm), numerous installation options and space-saving adjustable QS elbow connections make it particularly suitable for many industry sectors.
  • Process air, compressed air, forming gas consumption and pneumatic object monitoring, handling ultra-small parts, leak test
  • Compact design 20x58 mm
  • Clear 2-line display
  • Mounting: H-rail mounting, wall or surface mounting, front panel mounting
  • Serial communication integrated using IO-Link® 1.1
  • Sustainable operation thanks to monitoring of process fluids