Proportional valves

As a driver of innovations in pneumatics with extensive expertise in proportional technology, Festo offers a wide range of proportional valves: proportional-pressure regulators and proportional directional control valves. This will allow you to implement even the most complex of applications easily and reliably. At Festo, you benefit from a huge number of individual solutions and functions that only require minimum effort to mount, parameterise and commission. All proportional valves are generally preset at the factory, while integrated technologies allow you to save time on laborious routine tasks.

You can find more products in our category: valves and valve terminals

Proportional valves from Festo

You have a choice of various valve series with different working pressures, nominal widths, flow rate ranges and working temperatures, so you can always find the optimal proportional valve for your needs at Festo. We can adapt the valves completely to your individual wishes and special requirements.

Selection Guide: Find the right proportional valve

Selection Guide: Find the right proportional valve

The Controlled Pneumatics Selection Guide takes you step by step to the perfect solution, whether that is a single valve or a complete valve manifold. Make your selection based on criteria such as precision, dynamics, and energy consumption to design your application efficiently.

Download the Selection Guide

Proportional valves for flow control

Proportional flow control valves control the flow for connected pneumatic consumers. In this section, you will also find proportional directional control valves, piezo valves and valve units as well as proportional flow control valves. Find out about the benefits of each Festo valve.

Proportional flow control valves

Proportional flow control valve VEMD

Proportional flow control valve VEMD is ideal for mass flow control and is characterised by compact installation dimensions. Its truly lightweight design makes it ideal for use in mobile devices for controlling the flow rate. The valve operates precisely and dynamically thanks to the integrated control loop with thermal sensor. It reacts very quickly to a setpoint change and is almost immediately ready for operation.

Mass flow controller VEMD

比例流量调节阀 VPCF

响应时间短、重复精度高且结构紧凑,不含油漆湿润缺陷物质,带 ATEX 3GD 认证,因而比例压力阀 VPCF 独一无二。它专为高要求应用而生,可用于控制喷涂和流动系统中的保护气体、控制风量和转速,在动态、重复精度和特性曲线线性方面都能满足各种严苛要求。

比例流量调节阀 VPCF

比例方向控制阀 MPYE

比例方向控制阀 MPYE 是一款配备了可调滑块的三位五通阀。这款阀可将模拟输入信号转换成阀输出端处所对应的开启横截面积。将其与外部位置控制器和位移编码器组合使用,可构成精准的气动定位系统。

比例方向控制阀 MPYE

比例方向控制阀 VPWS

结构紧凑、性能强劲:比例电磁阀 VPWS 是一款结构紧凑、轻便小巧的 15 毫米大流量插装阀。无论是面对氧气、二氧化碳、空气、一氧化二氮还是惰性气体,它都可以安全、精准地控制气流。

比例方向控制阀 VPWS

比例方向控制阀 VPWP

VPWP 可以在阀 MPVE 的技术基础之上改变气体运动方向。这款比例阀内置数字化数据传输接口,安全系数很高;此外还集成有压力传感器和级联控制装置,可以实现极高的控制精度。

比例方向控制阀 VPWP

阀单元 VPCB

阀单元 VPCB 是用于平衡吊的气伺服驱动解决方案 YHBP 的组成部分。这款三位三通比例压力阀内置两个两位两通截止阀,订购时可选择搭载或不搭载开关位置检测功能。

阀单元 VPCB

比例压力调节阀

压力阀用于控制所连接气动设备的压力。Festo 面向不同应用提供了种类丰富的产品。

比例压力阀

比例压力调节阀 MPPES

比例压力调节阀 MPPES 提供直接控制 (G1/8) 和先导控制 (G1/4, G1/2) 两种规格。设定点输入可为模拟量电压信号或模拟电流信号,调压范围可自由选择。可为 MPPES 选配设定点模块。

比例压力阀 MPPES

比例压力调节阀 VPPL

这款阀专门针对 10-40 bar 较高压力范围而设计。此阀具有螺纹接头,可单个使用,应用范围广泛,例如可用于食品和饮料行业的 PET 瓶拉伸吹塑成型、汽车行业的轮胎或制动试验台等。

比例压力阀 VPPL

比例压力调节阀 VPPM 和 VPPM-NPT

VPPM 和 VPPM-NPT 这两款阀门可根据应用采用匹配的参数。只需按压按钮,就可从 3 个预设值中选择合适的控制特性。采用多传感器控制技术的两级控制回路,确保实现安全、可靠的控制。

比例压力阀 VPPM
比例压力阀 VPPM-NPT

比例压力调节阀 VPPX

VPPM 系列的比例阀 VPPX 可实现出色的灵活性和卓越的过程质量。借助可自由编程的 PID 控制器和外部传感器输入,可以轻松完成客户自定义任务。

比例压力阀 VPPX

比例压力调节阀 VPPI

这款直动式阀内置压力补偿机构,即便在公称通径很大的情况下也能实现动态、精准的控制。高效动圈驱动器为 VPPI 赋予高动态性,下部的位置控制器则为实现出色的稳定性提供有力保障。全图形化显示让设置方式更为多样。

比例压力调节阀 VPPI

比例压力调节阀 VPPE

VPPE 是一款性价比极高的比例阀。可选配显示器和设定点模块。设定点采用模拟量电压信号(0-10 V 或 4-20 mA)输入。

比例压力阀 VPPE

比例压力调节阀 VEAA

适用于 10 bar 以下压力范围:压电技术为 VEAA 赋予高精度特性,更使其具备极长的使用寿命。其他优点:切换时间极短、运行安静、能耗极低。

比例压力调节阀 VEAA

比例压力调节阀 VEAB

适用于真空至 6 bar 以下压力范围,其采用的压电技术为 VEAB 赋予极高的精度和坚固耐用等特性。此外这款阀还具备切换时间短、运行安静、能效高等优点。

比例压力调节阀 VEAB