Cylinder sensors

Cylinder sensors are sensors that detect the magnetic field of the piston magnet via a magnetic field or reed contact. They are used to provide binary feedback on the piston position for pneumatic drives. Proximity sensors are mounted in the required switching position in the cylinder slot and output a standardised 24 V switching signal when the magnetic field of the piston is detected.

You can find further products in our category: Sensors , Pneumatic cylinders

Cylinder sensors from Festo: special solutions for special requirements

Festo cylinder sensors are tailor-made and optimised for Festo drives. They detect the magnetic field of permanent magnets installed on the cylinder piston and therefore indirectly indicate the position of the piston rod. The range includes cylinder sensors for standard applications and solutions for special applications.

Cylinder sensors for T-slots

Cylinder sensors for T-slots are available as electronic versions and with reed contacts. In addition to standard solutions, the range of sensors also includes variants for almost all industry segments, such as resistance to welding fields, 230 V, high temperature 120°C, low temperature –40°C, food-safe, acid proof, coolant resistant, outdoor applications, ATEX, 5 V supply voltage.

T-slot cylinder sensors

用于 C 型槽的气缸传感器

用于 C 型槽的气缸传感器可提供非接触式和舌簧式派生型。电子传感器是所有工厂自动化应用的首选解决方案,尤其是那些涉及高速循环的应用。通用性最为突出的系列是 SMT-10M。

用于 C 型槽

适用于锂电池生产设施的 Festo 接近开关

不采用主要成分为铜锌镍的金属。例外情况:钢铁中所含的镍、镀铬表面、印刷电路板、电缆、电气插头和线圈。

常见问题解答——常见问题释疑

什么是气缸传感器?

气缸传感器是通过磁场或簧片触点检测活塞磁铁磁场的传感器。它们安装在气缸 T 型槽或 C 型槽中所需的开关位置,并在检测到活塞磁场时输出标准化的 24 V 开关信号。

气缸传感器有什么用途?

气缸是气动驱动系统的一个元件,以压缩空气为介质产生运动。气缸传感器用于为气动驱动器提供指示活塞位置的二进制反馈。

Festo 提供哪些气缸传感器?

Festo 的气缸传感器有各种各样的派生型,几乎可以胜任任何任务,无论环境或任务要求如何。我们的产品系列甚至包括合适的安装附件。例如:

  • ATEX
  • 230 V
  • 安全性
  • 焊场
  • 冷却润滑剂
  • 酸和碱
  • 120°C 高温
  • −40°C 低温
  • 无电位触点
  • 短小抓手
  • 开关外壳上的直接插头连接
  • 食品行业