Festo offers a complete system

The dispense head VTOE was the first modular complete solution developed in-house by Festo for dispensing extremely small quantities of liquid quickly and accurately. This enabled Festo to offer customers a complete system for liquid handling, including kinematics that is based on the functional principle of pressure over liquid.

By using a proportional pressure regulator, such as the VEAB, pressure is built up in a filled reservoir. The liquid is delivered to a dispense head or a media-separated valve via an additional line. By opening and closing the valve (e.g. VYKA or VYKB) the liquid is dispensed via special fluidic push-in fittings (NLFA) using a dispensing nozzle (VAVN) The pressure and valve opening time can be used to regulate how much liquid is dispensed.   The opening times can be easily adjusted, for example with the valve control module VAEM. Thanks to this setup and a suitable handling system, microwell plates in laboratory automation applications can be precisely filled in no time at all.

New application options

The media-separated solenoid valves VYKA and VYKB and the media-separated pneumatic valve VZDB open up completely new applications beyond those in laboratory automation. These include adding flavourings to food products and feeding ink in the printing industry, cleaning cow teats, controlling fluids in dental chairs and vaccinating eggs in the incubation process.

Innovative dispensing solutions and much more

The valve control module VAEM is another LifeTech product that offers very diverse application options. It can switch a wide range of solenoid valves and it makes child's play of parameterising all holding current reduction values. This makes it very easy for you to configure your own individual dispensing solution, from a single channel to a 12-channel dispense head and valve control module VAEM.

More effective pipetting

The LifeTech development team in Boston, USA, has developed the new dispense head VTOI which is capable of dispensing to eight outlets via a single inlet. Furthermore, the VTOI can also be used for pipetting, i.e. withdrawing liquids from a particular source and dispensing them elsewhere.   All in all, this contributes greatly to further accelerating key processes in laboratory automation. The team in Boston is also working on a complete pipetting system as well as decentralised pressure/vacuum generation. Festo is opening up more and more opportunities and new perspectives for manufacturers to make precision liquid handling even more efficient.

VTOE 滴定头:即可安装分配解决方案

VTOE

  • 可配置的分配解决方案,由转接盘、介质分离的计量阀和喷嘴组成
  • 高精度
  • 典型差值系数 (CV):< 1%(10 至 1000 μl 时)
  • 用于敏感和腐蚀性液体介质的介质分离式计量阀
  • 漂洗性好且内部容积小

网上商城链接

VTOI 滴定头:极其精确

VTOI 滴定头

  • 可将一种液体分配到 8 个平行通道中
  • 间距为 9 mm,非常适合微孔板
  • 结构简单、可并排放置并提高了通过量
  • 仅带少数组件的整体系统

关于产品的更多信息 (PDF)

VAEM 阀控制模块:控制阀,保持电流降

VAEM 阀控制模块

  • 可快速控制阀,时间分辨率仅为 0.2 ms
  • 带有用于配置和控制阀的数字接口(RS232 和以太网)
  • 可轻松调整各个通道之间的校准系数(每个阀的开启时间)
  • 带有用于控制阀的 24 V 触发输入端
  • 带有图形用户界面,显示内容一目了然,操作便捷

网上商城链接

阀:用于腐蚀性液体的介质分离式阀

阀

VYKA/VYKB/VZDB 介质分离式阀:结构紧凑且精确度极高

  • 材质符合 FDA 要求
  • 按照 ISO 13485 标准开发
  • 可靠地实现介质分离

− 适用于腐蚀性液体

− 清洁简便

  • 具有二位三通和二位二通 (NC/NO) 规格,应用灵活
  • 各种公称通径,用于分配、吸气和连续流应用
  • 各种公称宽度,用于分配、吸气和连续流应用

关于产品的更多信息 (PDF)

流体接头和滴定针:材质符合 FDA 要求

NLFA_VAVN

NLFA 流体插接式接头和 VAVN 滴定针:安装便捷

  • 用于流体介质的接头,特别适合用于实验室应用
  • 有五种不同的接头,适用于各种管材
  • 有十种不同锥度和倒角的款型
  • 适用于腐蚀性液体
  • 材质符合 FDA 要求
  • 由于接头无死角,漂洗方便

关于产品的更多信息 (PDF)