Valve control module VAEM
Easily control valves with holding current reduction. For a more precise switching behaviour of the valves, up to 8 channels can be individually parameterised on the VAEM. The holding current reduction saves energy and at the same time minimises heat input.
- Electronic actuation with integrated, adjustable holding current reduction for controlling up to 8 solenoid valves
- Parameterisation, diagnostics and control via graphical user interface (GUI), Ethernet and RS232 interface as well as external 24 V trigger input
- Graphical user interface (GUI) for the extremely easy operation and clear visualisation
- Very fast valve control with a temporal resolution of 0.2 ms
- Easy setting of a calibration factor between the individual channels (opening times per valve)