Quarter turn actuator DFPD-E

Der DFPD E ist der effiziente Schwenkantrieb für Standardanwendungen mit kompaktem Design, reduziertem Luftverbrauch und maximaler Flexibilität in der Integration.
  • Up to 20 % lower air consumption for increased energy efficiency
  • Compact and lightweight design
  • Optimised for standard applications
  • Reliable gear rack-pinion technology for precise motion
  • Flexible installation options and various sizes available
  • Operating pressure up to 8 bar for a variety of applications