Pressure amplifier PBPA
More pressure – greater efficiency and reliability: the compact pressure amplifier PBPA for output pressures up to twice the input pressure.
- Pneumatic pressure increases up to double the input pressure
- Extremely efficient thanks to the optimised internal design
- Long service life
- Can be combined directly with air reservoir
- Easy to maintain and repair
- Compact design and flexible mounting position