Cantilever axis ELCC

Very lightweight and yet rigid at the same time! Whether for palletising, packaging or for a wide variety of positioning tasks with long strokes, the dynamic cantilever axes ELCC for loads of up to 100 kg are extremely impressive thanks to less oscillation and cycle times that are up to 30% shorter.
  • Axis for high speeds and acceleration
  • Very low moving mass thanks to fixed drive head
  • High rigidity thanks to innovative design principle
  • Toothed belt drive with recirculating ball bearing guide
  • Able to move high loads of up to 100 kg vertically
  • Long strokes of up to 2 m possible
  • Sustainable thanks to extended life cycle and easier repairs
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems