Toothed belt axis ELGA-TB-RF

As a sturdy and very fast toothed belt axis, the ELGA-TB will master your tasks effortlessly. Its internal guides (recirculating ball bearing, roller and plain-bearing guides) and sturdy cover strip make it the perfect choice to handle even the toughest of applications.
  • Integrated roller bearing guide
  • High speeds up to 10 m/s with high acceleration up to 50 m/s²
  • Guide backlash = 0 mm
  • Very good operating performance under torque load
  • Sturdy alternative for the recirculating ball bearing guide
  • As an actuator for external guides, especially for high speeds
  • Motor can be mounted on 4 sides
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems