Fork light barrier SOOF

Fork sensors are through-beam sensors. This technique ensures optimal reliability and efficiency, providing safe detection with minimum installation work.
  • Through-beam sensor with minimal installation effort
  • Design: polymer or metal
  • Sturdy housing: high shock and vibration resistance
  • Degree of protection IP67
  • Electrical connection via M8x1 plug connector, 3-pin
  • LED indicators