Dispense head VTOI
Thanks to a grid dimension of 9 mm and a valve for 8 outputs, the VTOI is an easy-to-control 8-channel dispense head for microwell plates. VTOI makes it possible to dispense and aspirate fluids in the lowest µl range.
- One valve controller for distributing to 8 dispensing channels
- Grid dimension 9 mm – ideal for microwell plates
- Simple design with side-by-side mounting for increased throughput
- Only a few components are needed to form a complete system
- Suitable for aggressive liquids