Proximity switch SDBT-MSX
Electronic proximity switch for T-slot, can be inserted from above; commissioning without a power supply is quick, easy and very reliable, without the need for precision adjustment or re-adjustment, either via auto teach-in or programming
- Measuring principle: magnetic Hall
- Auto teach-in: automatic teach-in of the switching point at system start-up
- Programmable: PNP/NPN, NO/NC and switching window range between 2 ... 15 mm
- Insertable in the slot from above, screw-clamped
- LED status indicator
- Cable length 0.3 ... 5 m