Connecting cable KVI
- For fieldbus connection with thread M9x0.5
- Connecting cable between valve terminal and controller
- Connecting cable between valve terminal and input/output modules
- Connecting cable between controller and input/output modules
- Pre-assembled at both ends
- Suitable for use with energy chains
- Cable length 0.25 ... 8 m
- With PUR cable
- Ambient temperature -20 ... +80 °C