Compact cylinder, double-acting ADN

ISO cylinder to ISO 21287 with fixed or self-adjusting cushioning with high variance.
  • ISO 21287
  • Up to 50% less installation space than comparable standards-based cylinders to ISO 15552
  • Good running performance and long service life
  • Wide range of variants for customised applications
  • For position sensing
  • Variants recommended for production systems for manufacturing lithium-ion batteries
  • Sustainable thanks to extended life cycle and easier repairs