Controller CECC
Besides IO-Link master and a device interface, the compact and highly versatile controller with CODESYS also offers a digital I/O or serial interface module.
- Compact programmable logic controller
- Programming with CoDeSys to IEC 61131-3
- 12 digital inputs, 8 digital outputs, and also two high-speed counters up to 200 kHz
- Ethernet 10/100 Mbit/s
- USB interface for data transfer