Ball screw axis EGC-BS

The heavy-duty, precise ball screw axis EGC-BS is quiet in operation and has a unique cross-section that is optimised for maximum rigidity and load bearing capacity. This means you can often use these spindle axes in a smaller size, thus reducing your costs.
  • Axis for high repeat accuracy
  • Recirculating ball bearing guide for high loads and torques
  • Optionally with clamping unit, at one or both ends
  • Profile with optimised rigidity
  • The motor can be flexibly mounted on 2 sides
  • 34 types in stock with short delivery times and modular products for custom variants
  • Strokes of up to 3 m possible
  • Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems