Ball screw axis EGC-BS
The heavy-duty, precise ball screw axis EGC-BS is quiet in operation and has a unique cross-section that is optimised for maximum rigidity and load bearing capacity. This means you can often use these spindle axes in a smaller size, thus reducing your costs.
- Axis for high repeat accuracy
- Recirculating ball bearing guide for high loads and torques
- Optionally with clamping unit, at one or both ends
- Profile with optimised rigidity
- The motor can be flexibly mounted on 2 sides
- 34 types in stock with short delivery times and modular products for custom variants
- Strokes of up to 3 m possible
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems