Electric cylinder EPRF
The stainless steel electric cylinder EPRF-BS in clean design is the ideal solution for the most demanding environmental conditions. It is hygienic, sturdy and compact – perfect for the food, pharmaceutical and packaging industries.
- Hygienic series for the most demanding environmental conditions
- Six mounting options for maximum flexibility in mechanical installation
- Stainless steel housing made of 1.4404 / 316L with IP69K protection class
- Suitable for contact with food
- Easy-to-clean design for simple maintenance
- Highest corrosion resistance for long service life
- NSF-H1 Grease certified for hygiene-critical applications
- Five sizes, stroke lengths up to 1000mm and feed forces up to max. 12,5kN
- Motor mounting kits for parallel and axial motor mounting orientations
- Two IP69K piston rod seals connected in series
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems