For remote I/O system CPX-AP-I
With the new I/O system CPX-AP-I in IP65/IP67, powerful I/O modules and existing valve terminal connections can be integrated into the most important host systems, including an IO-Link master.
- Decentralised and lightweight I/O system in IP65/IP67
- Highly flexible remote IO system with maximum performance
- Can be expanded and easily combined with CPX-AP-I and CPX-AP-A to form an integrated system
- Seamless connectivity along with advanced diagnostics option increase the machine availability and productivity
- Easy to integrate into the control system of your choice: PROFINET, EtherCAT®, EtherNet/IP, ModbusTCP, CC-LINK®
- Module for IO-Link® available
- Powerful remote I/O system that flexibly links 80 modules at a data rate of 200 Mbaud in real-time
- Cable lengths of up to 50 m between every module enable vast system dimensions
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems
New