Vacuum generator, pneumatic VN

  • Can be used directly in the work space
  • Available as straight type (in-line: vacuum port in line with the supply port) or T-shape (standard: vacuum port at 90° to the supply port)
  • Compact and cost-effective
  • Maintenance-free operation and reduced noise level through an integrated, open silencer
  • Variants recommended for production systems for manufacturing lithium-ion batteries