Gripper fingers HAFH
The gripper fingers HAFH with integrated rubber gripper finger pad are suitable for human-robot collaboration and the rubberised gripping surface ensures the workpieces are handled very gently.
- Suitable for human-robot collaboration to ISO 15066
- Easy to replace the gripper finger pads in the event of wear
- Can be mounted on pneumatic gripper/valve combination HPPH