Electric pressure regulator PREL
The on-flange version with and without external control air supply of the proportional-pressure regulator VPPL is coupled directly with flow booster PREL. This ensures higher flow. Electrical pressure regulator PREL is operated with proportional-pressure regulator VPPL.
- For high-pressure applications
- Food grade see www.festo.com/certificates/PREL
- Size 90 mm, 186 mm