Pressure regulator, metric VRPA
Attractive, compact, strong: our classic in a new design! With VRPA you can quite simply reduce the pressure. The VRPA can be installed directly between 2 hoses, inline, or also directly on the valve terminal. e.g. to save energy when the full network power is not required.
- Regulates the operating pressure independently of the fluctuating inlet pressure
- With secondary exhaust and with return flow function
- Piston regulator with through pressure supply
- Greater energy efficiency thanks to movement-specific pressure adjustment
- Directly actuated
- Available with pressure gauge
- Connections: push-in connector at both ends, thread/push-in connector
- Sustainable operation thanks to reduced pressure level