Soft gripper HPSX
With its soft fingers, the soft gripper HPSX is specifically designed to gently grip delicate objects such as fruit or luxury items. It adapts flexibly to different shapes and geometries. The gripper is used in the food and packaging industries as well as in other sectors where sensitive and differently shaped objects need to be handled reliably.
- Suitable for direct contact with food according to European Regulation (EC) No. 1935/2004
- Soft fingers for gently gripping sensitive objects
- Less machine downtime, maintenance and cleaning effort thanks to the clean design and simple installation
- Flexible gripper thanks to the different sizes and number of gripper fingers
- Collaborative: Suitable for use on cobots and industrial robots thanks to its soft design
- Quick and easy to install thanks to ISO-standardised interface ISO50 with defined positioning
- Supplied as individual components for quick and easy self-assembly
- Sustainable thanks to extended life cycle and easier repairs
- Food safety thanks to food contact materials (FDA) and IP69K certification