Stepper motor EMMT-ST
Stepper motors with UL certification and sturdy connection technology, for applications with higher requirements for IP rating.
- Motor in IP65 (IP40 for motor shaft)
- Absolute encoder, single or multiturn (without battery)
- 3 flange sizes MH: 0.25 Nm ... 9.4 Nm
- Optionally with holding brake
- Automatic motor detection via 'electronic rating plate' with motor correction table
- Can be used in applications down to -15 °C
- OCP cable (one cable plug) with solid M17 plug, can be rotated 310°
- Cable length up to 25 m
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems